Manufacturer part number: 6038 M
Brand: ZEN
Price: 318.80 €
Delivery time: 4 Days
I.D. D: 190 φ
Outer Diameter D: 290 φ
Width B: 46 mm
Weight: 10304.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6038 M
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Brass cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None open bearing | Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings / single row / M / Brass cage / ZEN, part number 6038 M.
You can find the detail information about specifications and dimensions on part number 6038 M.
Part Number |
---|
16032 M |
16036 M |
16038 M |
6056 M |
61832 M |
61834 M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
158.50 € | 1 | 4 Days | 160 | 240 | 25 | 4393.0 | ||
237.60 € | 1 | 4 Days | 180 | 280 | 31 | 7371.0 | ||
281.32 € | 1 | 4 Days | 190 | 290 | 31 | 7799.0 | ||
705.03 € | 1 | 4 Days | 280 | 420 | 65 | 29650.0 | ||
93.32 € | 1 | 4 Days | 160 | 200 | 20 | 1400.0 | ||
150.27 € | 1 | 4 Days | 170 | 215 | 22 | 1630.0 |