Deep groove ball bearings / single row / PP / ZEN (CSK35 PP)

Deep groove ball bearings / single row / PP / ZEN CSK35 PP

Product Details:

Manufacturer part number: CSK35 PP

Brand: ZEN

Price: 36.97

Delivery time: 4 Days


Technical Data:

I.D. D: 35 φ

Outer Diameter D: 72 φ

Width B: 17 mm

Weight: 317.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSK35 PP

Part Number
CSK35 PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

36.97 €

1 4 Days 357217317.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range -20 to +120 degrees

Tech Support