Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Rolling Element Material | Weight (g) | Fixing | Inner ring | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.17 € | 1 | 4 Days | Steel | 19.05 | 47 | 31 | Steel | 175.0 | Eccentric locking collar | Widened inner ring on one side | ||
- | 1 | Quote | Steel | 25 | 52 | 31 | Steel | 208.0 | Eccentric locking collar | Widened inner ring on one side | ||
8.15 € | 1 | 4 Days | Steel | 22.225 | 52 | 31 | Steel | 230.0 | Eccentric locking collar | Widened inner ring on one side | ||
6.58 € | 1 | 4 Days | Steel | 30 | 62 | 35.7 | Steel | 640.0 | Eccentric locking collar | Widened inner ring on one side | ||
15.73 € | 1 | 4 Days | Steel | 28.575 | 62 | 35.7 | Steel | 350.0 | Eccentric locking collar | Widened inner ring on one side | ||
10.18 € | 1 | 4 Days | Steel | 35 | 72 | 38.9 | Steel | 500.0 | Eccentric locking collar | Widened inner ring on one side | ||
14.32 € | 1 | 4 Days | Steel | 31.75 | 72 | 38.9 | Steel | 500.0 | Eccentric locking collar | Widened inner ring on one side | ||
14.80 € | 1 | 4 Days | Steel | 45 | 85 | 43.7 | Steel | 700.0 | Eccentric locking collar | Widened inner ring on one side | ||
- | 1 | Quote | Steel | 12 | 40 | 22 | Steel | 110.0 | Threaded pins | Widened inner ring on one side | ||
4.85 € | 1 | 4 Days | Steel | 17 | 40 | 22 | Steel | 85.0 | Threaded pins | Widened inner ring on one side | ||
- | 1 | Quote | Steel | 20 | 47 | 25 | Steel | 260.0 | Threaded pins | Widened inner ring on one side | ||
5.23 € | 1 | 4 Days | Steel | 25 | 52 | 27 | Steel | 330.0 | Threaded pins | Widened inner ring on one side | ||
7.80 € | 1 | 4 Days | Steel | 30 | 62 | 29 | Steel | 250.0 | Threaded pins | Widened inner ring on one side | ||
- | 1 | Quote | Steel | 40 | 80 | 38 | Steel | 450.0 | Threaded pins | Widened inner ring on one side | ||
- | 1 | Quote | Steel | 45 | 85 | 40 | Steel | 555.0 | Threaded pins | Widened inner ring on one side | ||
42.17 € | 1 | 4 Days | Stainless Steel | 25 | 52 | 31 | Stainless Steel | 160.0 | Eccentric locking collar | Widened inner ring on one side | ||
99,999.00 € | 1 | 4 Days | Stainless Steel | 30 | 62 | 35.8 | Stainless Steel | 240.0 | Eccentric locking collar | Widened inner ring on one side | ||
67.42 € | 1 | 4 Days | Stainless Steel | 35 | 72 | 39 | Stainless Steel | 350.0 | Eccentric locking collar | Widened inner ring on one side | ||
- | 1 | Quote | Stainless Steel | 40 | 80 | 43.8 | Stainless Steel | 460.0 | Eccentric locking collar | Widened inner ring on one side | ||
15.17 € | 1 | 4 Days | Steel | - | - | - | Steel | 24.0 | No additional mounting option | Widened inner ring on both sides | ||
26.23 € | 1 | 4 Days | Steel | - | - | - | Steel | 100.0 | No additional mounting option | Widened inner ring on both sides | ||
14.57 € | 1 | 4 Days | Stainless Steel | 12 | 28 | 15 | Stainless Steel | 26.0 | Threaded pins | Widened inner ring on one side | ||
33.38 € | 1 | 4 Days | Stainless Steel | 25 | 47 | 22 | Stainless Steel | 100.0 | Threaded pins | Widened inner ring on one side | ||
37.97 € | 1 | 4 Days | Stainless Steel | 30 | 55 | 24.5 | Stainless Steel | 150.0 | Threaded pins | Widened inner ring on one side | ||
14.42 € | 1 | 4 Days | Stainless Steel | 25 | 52 | 34.1 | Stainless Steel | 155.0 | Threaded pins | Widened inner ring on both sides | ||
22.32 € | 1 | 4 Days | Stainless Steel | 30 | 62 | 38.1 | Stainless Steel | 320.0 | Threaded pins | Widened inner ring on both sides | ||
38.47 € | 1 | 4 Days | Stainless Steel | 40 | 80 | 49.2 | Stainless Steel | 600.0 | Threaded pins | Widened inner ring on both sides | ||
46.28 € | 1 | 4 Days | Stainless Steel | 45 | 85 | 49.2 | Stainless Steel | 450.0 | Threaded pins | Widened inner ring on both sides | ||
197.50 € | 1 | 4 Days | Stainless Steel | 70 | 125 | 74.6 | Stainless Steel | 2150.0 | Threaded pins | Widened inner ring on both sides | ||
11.55 € | 1 | 4 Days | Steel | 12 | 47 | 31 | Steel | 190.0 | Threaded pins | Widened inner ring on both sides | ||
11.38 € | 1 | 4 Days | Steel | 17 | 47 | 31 | Steel | 151.0 | Threaded pins | Widened inner ring on both sides | ||
3.92 € | 1 | 4 Days | Steel | 20 | 47 | 31 | Steel | 151.0 | Threaded pins | Widened inner ring on both sides | ||
- | 1 | Quote | Steel | 19.05 | 47 | 31 | Steel | 350.0 | Threaded pins | Widened inner ring on both sides | ||
4.12 € | 1 | 4 Days | Steel | 22.225 | 52 | 34.1 | Steel | 250.0 | Threaded pins | Widened inner ring on both sides | ||
5.90 € | 1 | 4 Days | Steel | 30 | 62 | 38.1 | Steel | 278.0 | Threaded pins | Widened inner ring on both sides | ||
5.90 € | 1 | 4 Days | Steel | 30.163 | 62 | 38.1 | Steel | 300.0 | Threaded pins | Widened inner ring on both sides | ||
5.90 € | 1 | 4 Days | Steel | 31.75 | 62 | 38.1 | Steel | 302.0 | Threaded pins | Widened inner ring on both sides | ||
8.02 € | 1 | 4 Days | Steel | 35 | 72 | 42.9 | Steel | 440.0 | Threaded pins | Widened inner ring on both sides | ||
8.02 € | 1 | 4 Days | Steel | 34.925 | 72 | 42.9 | Steel | 880.0 | Threaded pins | Widened inner ring on both sides | ||
- | 1 | Quote | Steel | 36.513 | 72 | 42.9 | Steel | 400.0 | Threaded pins | Widened inner ring on both sides | ||
9.98 € | 1 | 4 Days | Steel | 38.1 | 80 | 49.2 | Steel | 639.0 | Threaded pins | Widened inner ring on both sides | ||
21.28 € | 1 | 4 Days | Steel | 38.1 | 80 | 49.2 | Steel | 637.0 | Threaded pins | Widened inner ring on both sides | ||
11.65 € | 1 | 4 Days | Steel | 45 | 85 | 49.5 | Steel | 650.0 | Threaded pins | Widened inner ring on both sides | ||
11.65 € | 1 | 4 Days | Steel | 44.45 | 85 | 49.2 | Steel | 660.0 | Threaded pins | Widened inner ring on both sides | ||
93.45 € | 1 | 4 Days | Steel | 75 | 130 | 77.8 | Steel | 2150.0 | Threaded pins | Widened inner ring on both sides | ||
46.07 € | 1 | 4 Days | Steel | 80 | 140 | 82.6 | Steel | 2710.0 | Threaded pins | Widened inner ring on both sides | ||
32.37 € | 1 | 4 Days | Steel | 85 | 150 | 85.7 | Steel | 3536.0 | Threaded pins | Widened inner ring on both sides | ||
72.22 € | 1 | 4 Days | Steel | 90 | 160 | 96 | Steel | 4294.0 | Threaded pins | Widened inner ring on both sides | ||
26.70 € | 1 | Quote | Steel | 30 | 72 | 43 | Steel | 540.0 | Threaded pins | Widened inner ring on both sides | ||
52.18 € | 1 | 4 Days | Steel | 35 | 80 | 48 | Steel | 700.0 | Threaded pins | Widened inner ring on both sides | ||
109.28 € | 1 | 4 Days | Steel | 55 | 120 | 66 | Steel | 2089.0 | Threaded pins | Widened inner ring on both sides | ||
58.42 € | 1 | 4 Days | Steel | 65 | 140 | 75 | Steel | 3177.0 | Threaded pins | Widened inner ring on both sides | ||
124.73 € | 1 | 4 Days | Steel | 85 | 180 | 96 | Steel | 6592.0 | Threaded pins | Widened inner ring on both sides | ||
302.50 € | 1 | 4 Days | Steel | 90 | 190 | 96 | Steel | 7870.0 | Threaded pins | Widened inner ring on both sides | ||
21.72 € | 1 | 4 Days | Steel | 25 | 62 | 38.1 | Steel | 386.0 | Threaded pins | Widened inner ring on both sides | ||
39.37 € | 1 | 4 Days | Steel | 45 | 90 | 51.6 | Steel | 910.0 | Threaded pins | Widened inner ring on both sides | ||
110.37 € | 1 | 4 Days | Steel | 70 | 130 | 77.8 | Steel | 2720.0 | Threaded pins | Widened inner ring on both sides | ||
219.07 € | 1 | 4 Days | Steel | 90 | 170 | 104 | Steel | 5860.0 | Threaded pins | Widened inner ring on both sides | ||
- | 1 | Quote | Steel | 100 | 190 | 117.5 | Steel | 8328.0 | Threaded pins | Widened inner ring on both sides | ||
6.80 € | 1 | 4 Days | Steel | 30 | 62 | 48.4 | Steel | 400.0 | Eccentric locking collar | Widened inner ring on both sides |
Loading...
Accuracy (JIS) | Grade 0 | Outer ring | Spherical | Temperature range | -20 to +120 degrees |
---|