Manufacturer part number: 6000 C3
Brand: NKE BEARINGS
Price: 2.10 €
Delivery time: 4 Days
I.D. D: 10 φ
Outer Diameter D: 26 φ
Width B: 8 mm
EAN: 9008745146626
Weight: 18.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6000 C3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None open bearing | Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings / single row / C3 / φ10~190 /NKE BEARINGS, part number 6000 C3.
You can find the detail information about specifications and dimensions on part number 6000 C3.
Part Number |
---|
16005 C3 |
16006 C3 |
16008 C3 |
6001 C3 |
6002 C3 |
6003 C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
5.37 € | 1 | 4 Days | 25 | 47 | 8 | 9008745103186 | 56.0 | ||
6.31 € | 1 | 4 Days | 30 | 55 | 9 | 9008745103254 | 90.0 | ||
8.43 € | 1 | 4 Days | 40 | 68 | 9 | 9008745103414 | 130 | ||
1.88 € | 1 | 4 Days | 12 | 28 | 8 | 9008745147111 | 21.0 | ||
2.06 € | 1 | 4 Days | 15 | 32 | 9 | 9008745147531 | 30 | ||
2.16 € | 1 | 4 Days | 17 | 35 | 10 | 9008745148019 | 39.0 |