Configure

Radial insert ball bearings / Series FDA / ZEN

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Materials of Inner and Outer Ring

I.D. D

(φ)

Rolling Element Material

Weight

(g)

Inner ring

Minimum order quantity
Steel
-
Steel
268.0
Widened inner ring on one side
1 pieces
Stainless Steel
30
Stainless Steel
528.0
Widened inner ring on both sides
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
13.90 €
( 16.54 € )
4 working days
48.83 €
( 58.11 € )
4 working days

More Information

Basic information

[Specifications]
・Materials of Inner and Outer Ring: Steel, Stainless Steel
・Outer ring: Spherical
・Accuracy (JIS): Grade 0
・I.D. D (φ) : 30
・Fixing: Threaded pins