Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GE25 KRRB |
GE30 KRRB |
GE35 KRRB |
GE40 KRRB |
GE45 KRRB |
GE50 KRRB |
GE60 KRRB |
GE70 KRRB |
GYE20 KRRB |
GYE25 KRRB |
GYE30 KRRB |
GYE35 KRRB |
GYE40 KRRB |
GYE45 KRRB |
GYE50 KRRB |
GYE55 KRRB |
GYE60 KRRB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | Fixing | |
---|---|---|---|---|---|---|---|---|---|---|
18.70 € | 1 | 4 Days | 25 | 52 | 44.4 | 9008745216961 | 250.0 | Eccentric locking collar | ||
22.87 € | 1 | 4 Days | 30 | 62 | 48.4 | 9008745217296 | 380.0 | Eccentric locking collar | ||
27.42 € | 1 | 4 Days | 35 | 72 | 51.1 | 9008745217555 | 550 | Eccentric locking collar | ||
32.20 € | 1 | 4 Days | 40 | 80 | 56.3 | 9008745217784 | 740.0 | Eccentric locking collar | ||
38.97 € | 1 | 4 Days | 45 | 85 | 56.3 | 9008745217982 | 810.0 | Eccentric locking collar | ||
41.27 € | 1 | 4 Days | 50 | 90 | 62.7 | 9008745218170 | 1000 | Eccentric locking collar | ||
- | 1 | Quote | 60 | 110 | 77.8 | 9008745218446 | 1840.0 | Eccentric locking collar | ||
109.10 € | 1 | 4 Days | 70 | 125 | 66.1 | 9008745218736 | 2160.0 | Eccentric locking collar | ||
12.37 € | 1 | 4 Days | 20 | 47 | 31 | 9008745220814 | 170.0 | Threaded pins | ||
14.30 € | 1 | 4 Days | 25 | 52 | 34.1 | 9008745220821 | 200 | Threaded pins | ||
17.45 € | 1 | 4 Days | 30 | 62 | 38.1 | 9008745220838 | 330.0 | Threaded pins | ||
21.10 € | 1 | 4 Days | 35 | 72 | 42.9 | 9008745220845 | 490.0 | Threaded pins | ||
25.28 € | 1 | 4 Days | 40 | 80 | 49.2 | 9008745220852 | 650.0 | Threaded pins | ||
28.18 € | 1 | 4 Days | 45 | 85 | 49.2 | 9008745220869 | 700.0 | Threaded pins | ||
31.97 € | 1 | 4 Days | 50 | 90 | 51.6 | 9008745220876 | 800.0 | Threaded pins | ||
41.47 € | 1 | 4 Days | 55 | 100 | 71.4 | 9008745220883 | 1100.0 | Threaded pins | ||
54.35 € | 1 | 4 Days | 60 | 110 | 65.1 | 9008745220890 | 1320 | Threaded pins |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Outer ring | Spherical | Seal | Lip seal on both sides | Temperature range | -20 to +120 degrees |
Inner ring | Widened inner ring on both sides |