Self-aligning ball bearings / double row / 22xx / 2RS / plastic cage / 2RSTVC3 / NKE BEARINGS (2203-2RSTVC3)

Self-aligning ball bearings / double row / 22xx / 2RS / plastic cage / 2RSTVC3 / NKE BEARINGS 2203-2RSTVC3

Product Details:

Manufacturer part number: 2203-2RSTVC3

Brand: NKE BEARINGS

Price: 18.27

Delivery time: 4 Days


Technical Data:

I.D. D: 17 φ

Outer Diameter D: 40 φ

Width B: 16 mm

EAN: 9008745708374

Weight: 90.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2203-2RSTVC3

Part Number
2203-2RSTVC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

18.27 €

1 4 Days 174016900874570837490.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Slightly increased radial clearance
Temperature range -30 to +100 degrees

This page is Self-aligning ball bearings / double row / 22xx / 2RS / plastic cage / 2RSTVC3 / NKE BEARINGS, part number 2203-2RSTVC3.
You can find the detail information about specifications and dimensions on part number 2203-2RSTVC3.

Variation of this product

Part Number
2201-2RSTVC3
2202 -2RSTVC3
2205 -2RSTVC3
2207 -2RSTVC3
2211 -2RSTVC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

16.83 €

1 4 Days 123214900874570803950

17.15 €

1 4 Days 153514900874570806060

24.30 €

1 4 Days 2552189008745109843160.0

30.37 €

1 4 Days 3572239008745708183400

55.63 €

1 4 Days 55100259008745708435800.0

Tech Support