Configure

Expanding rivet【1 to 10 pieces】

Part number:

Still undefined. 17 possible part numbers found.
Quantity:

Part number list

Number of items

Board thickness (max.)

(mm)

Colour

Compatible with (details)

Hole Ø

(mm)

Material (details)

Material

Type (manufacturer type)

Minimum order quantity
7.3
Black
-
5.5
-
Polyamide
096 0655 599 01-X
1 packs

10 pieces

12.9
Black
-
5.5
-
Polyamide
096 0955 599 01-X
1 packs

10 pieces

20.5
Black
-
5.5
-
Polyamide
096 1355 599 01-X
1 packs

10 pieces

6
Black
-
4.8
PA
Polyamide
254-0001-000
1 pieces
9.5
Ecru
Order no. 54 58 99
7
Plastic
Plastic
301-0765-000
1 pieces
8.7
Black
Order no. 54 58 99
5.4
Plastic
Plastic
301-1283-001
1 pieces
4.5
Black
-
4
-
Polyamide
301-9117-1010
1 pieces
4.5
Black
-
5
-
Polyamide
301-9124-1010
1 pieces
6
Black
-
5
-
Polyamide
301-9127-1010
1 pieces
10.0
Black
-
5
-
Polyamide
301-9130-1010
1 pieces
6.5
Black
Order no. 54 59 23
4.2
Plastic
Plastic
331-7005-001
1 pieces
4
Ecru
-
3.5
PA
Polyamide
354-0824-000
1 pieces
6.5
Black
-
4.05
-
Polyamide
409544
1 pieces
4.5
Black
-
5
-
Polyamide
409552
1 pieces
5.5
Black
-
5
-
Polyamide
409553
1 pieces
5.5
Black
-
3.6
-
Polyamide
SR-3570BK
1 pieces
-
Green
-
-
-
Plastic
SWZ-03
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
3.40 €
( 4.05 € )
3 working days
3.61 €
( 4.30 € )
3 working days
4.13 €
( 4.91 € )
3 working days
0.15 €
( 0.18 € )
3 working days
0.11 €
( 0.13 € )
3 working days
0.11 €
( 0.13 € )
3 working days
0.95 €
( 1.13 € )
7 working days
0.52 €
( 0.62 € )
3 working days
0.32 €
( 0.38 € )
3 working days
0.24 €
( 0.29 € )
3 working days
0.17 €
( 0.20 € )
3 working days
0.11 €
( 0.13 € )
3 working days
0.15 €
( 0.18 € )
3 working days
0.20 €
( 0.24 € )
3 working days
0.17 €
( 0.20 € )
3 working days
0.32 €
( 0.38 € )
3 working days
87.13 €
( 103.68 € )
3 working days