Toggle button / ABS / Black

Toggle button / ABS / Black
  • Volume Discount
[Specifications]
・Material: ABS
・Colour: Black
・Axle mount(mm): 4 6
・Product size (height)(mm): 15.5, 16
・RoHS-compliant: Yes

Suitable for rotary potentiometer with round shaft ends according to DIN 41591. Collet system for convenient knob assembly from the front and simple adjustment (with adjustment key - sep. article). Center hole with chamfer. White marking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A2416040
A2423060
A2431060
A2440060
A2813060
A2816060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Axle bore Axle mount
(mm)
Product size (height)
(mm)
Type (manufacturer type)

5.75 €

1 Available 3 Days -416A2416040

6.28 €

1 Available 3 Days -616A2423060

6.28 €

1 Available 3 Days -616A2431060

6.84 €

1 Available 3 Days -616A2440060

4.45 €

1 Available 3 Days Off-set615.5A2813060

5.01 €

1 Available 3 Days Off-set615.5A2816060

Loading...

  1. 1

Basic information

Colour Black Product type Toggle button RoHS-compliant Yes

Tech Support