Cover

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A3223007
A3250007
A4110000
A4113008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Material (details) Product size (Ø)
(mm)
Suitable for Suitable for button diameter
(mm)
Type (manufacturer type)

1.53 €

1 Available 3 Days GreyCOM KNOBS knob 23 mmPA 6 not reinforced23COM-KNOBS collet knobs23A3223007

2.05 €

1 Available 3 Days GreyCOM KNOBS knob 50 mmPA 6 not reinforced50COM-KNOBS collet knobs50A3250007

0.40 €

1 Available 3 Days BlackRound knob 10 mm--10 mm rotary knob10A4110000

0.47 €

1 Available 3 Days GreyRound knob 13.5 mm--13.5 mm rotary knob13.5A4113008

Loading...

  1. 1

Basic information

Product type Cover RoHS-compliant Yes

Tech Support