Reducer

Reducer
  • Volume Discount
[Specifications]
・Product type: Reducer
・Material (details): Thermoplastic
・Colour: Black
・Control knob features: 6/4 mm
・Product size (height)(mm): 7
・Product size (Ø)(mm): 7.4
・RoHS-compliant: Yes

Universally usable for reducing the center hole from 6 to 4 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A1300040

Part Number
A1300040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.32 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Control knob features 6/4 mm Material (details) Thermoplastic
Product size (height)(mm) 7 Product size (Ø)(mm) 7.4 Product type Reducer
RoHS-compliant Yes Type (manufacturer type) A1300040

This page is Reducer, part number A1300040.
You can find the detail information about specifications and dimensions on part number A1300040.

Tech Support