Cover with hand / Black|White, Grey|Black, Red|Black

Cover with hand / Black|White, Grey|Black, Red|Black
  • Volume Discount
[Specifications]
・Material: ABS
・Colour: Black|White, Grey|Black, Red|Black
・Control knob features: + hand
・RoHS-compliant: Yes

Cover simply to pin up

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A4110100
A4110108
A4113100
A4113108
A4116100
A4116102
A4116108
A4120100
A4120102
A4123100
A4123102
A4131100
A4140100
A5016100
A5023100
A5040100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Suitable for Suitable for button diameter
(mm)
Type (manufacturer type)

1.33 €

1 Available 3 Days Black|WhiteRound knob 10 mm10 mm rotary knob10A4110100

1.33 €

1 Available 3 Days Grey|BlackRound knob 10 mm10 mm rotary knob10A4110108

1.33 €

1 Available 3 Days Black|WhiteRound knob 13.5 mm13.5 mm rotary knob13.5A4113100

1.33 €

1 Available 3 Days Grey|BlackRound knob 13.5 mm13.5 mm rotary knob13.5A4113108

1.53 €

1 Available 3 Days Black|WhiteRound knob 16 mm16 mm rotary knob16A4116100

1.53 €

1 Available 3 Days Red|BlackRound knob 16 mm16 mm rotary knob16A4116102

1.53 €

1 Available 3 Days Grey|BlackRound knob 16 mm16 mm rotary knob16A4116108

1.53 €

1 Available 3 Days Black|WhiteRound knob 20 mm20 mm rotary knob20A4120100

1.53 €

1 Available 15 Days Red|BlackRound knob 20 mm20 mm rotary knob20A4120102

1.53 €

1 Available 3 Days Black|WhiteRound knob 23 mm23 mm rotary knob23A4123100

1.53 €

1 Available 3 Days Red|BlackRound knob 23 mm23 mm rotary knob23A4123102

1.85 €

1 Available 3 Days Black|WhiteRound knob 31 mm31 mm rotary knob31A4131100

2.05 €

1 Available 3 Days Black|WhiteRound knob 40 mm40 mm rotary knob40A4140100

1.33 €

1 Available 3 Days Black|WhiteT-knob 16 mm16 mm wing knob16A5016100

1.33 €

1 Available 3 Days Black|WhiteT-knob 23 mm23 mm wing nob23A5023100

1.53 €

1 Available 3 Days Black|WhiteT-knob 40 mm40 mm wing knob40A5040100

Loading...

  1. 1

Basic information

Control knob features + hand Product type Cover RoHS-compliant Yes

Tech Support