Manufacturer part number: PM2LF10
Brand: PANASONIC
Price: 52.03 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PM2LF10
Operating Temperature Range(°C) | -10::+55 | Connector (sensor) | Plug (3-pin) | Enclosure material | Plastic |
---|---|---|---|---|---|
Functions (light barriers) | Light-ON | IP rating | IP40 | Max. operating voltage(V DC) | 24 |
Max. range (open field)(mm) | 8 | Min. operating voltage(V DC) | 5 | Operating voltage (range) | 5 - 24 V DC |
Outputs (sensors) | NPN | Product size (height)(mm) | 8.4 | Product size (width)(mm) | 31 |
Product size (length)(mm) | 26 | Product type | Retroreflective photo sensor | Range (min.) (open area)(mm) | 2.5 |
Response time(ms) | 0.8 | Smallest detectable object size (diameter)(mm) | 0.05 | Transmitter type | LED IR |
Type (manufacturer type) | PM2LF10 | Type (sensors) | Front |
This page is Light Switches, part number PM2LF10.
You can find the detail information about specifications and dimensions on part number PM2LF10.