Triangulation Sensor

Triangulation Sensor
  • Volume Discount
[Specifications]
・IP rating: IP67
・Transmitter type: LED IR
・Connector (sensor):M12 (4-pin), Cable. open end, Screw terminals

Adjustable Range Reflective Photoelectric Sensor, PNP output.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EQ34PN
EQ34PNJ
EQ501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Cable length
(m)
Connector (sensor) Functions (light barriers) Max. operating voltage
(V DC)
Max. range (open field)
(m)
Min. operating voltage
(V DC)
Operating voltage (range) Outputs (sensors) Product size (depth)
(mm)
Product size (width)
(mm)
Response time
(ms)
Type (manufacturer type)

202.21 €

1 Available 3 Days -20~+552Cable. open end-3021212 - 30 V DCPNP40202EQ34PN

180.36 €

1 Available 3 Days -20~+55-M12 (4-pin)-3021212 - 30 V DCPNP40202EQ34PNJ

224.08 €

1 Available 48 Days -25~+55-Screw terminalsLight-ON|Dark-ON|Switch (light-ON/dark-ON)240|2402.512|2412. 24 - 240. 240 V DC. V AC-682620EQ501

Loading...

  1. 1

Basic information

IP rating IP67 Product size (height)(mm) 68 Product type Triangulation sensor
Transmitter type LED IR

Tech Support