Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
620 200 577 |
620 200 581 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Connection | Connector (sensor) | Max. range (open field) (m) | Max. range (open field) (mm) | Product size (length) (mm) | Range (mm) | Switching frequency (Hz) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
180.36 € | 1 | Available | 3 Days | - | M12 connector. 4-pin | M12 (4-pin) | 600 | - | 63.5 | 40 - 600 | 1000 | LTS-1180L-103 | LTS-1180L-103 | |
174.89 € | 1 | Available | 41 Days | 2 | Cable. 2 m | Cable. open end | - | 250 | 50 | 25 - 250 | 5000 | LTK-1180L-103-516 | LTK-1180L-103-516 |
Loading...
Operating Temperature Range(°C) | -10::+50 | Ambient temperature(°C) | -10 - +50 | IP rating | IP67 |
---|---|---|---|---|---|
Max. operating voltage(V DC) | 36 | Min. operating voltage(V DC) | 10 | Operating voltage (range) | 10 - 36 V DC |
Operating voltage(V DC) | 10 - 36 | Output (Amperage) | PNP | Outputs (sensors) | PNP |
Product type | Laser retroreflective sensor | RoHS-compliant | Yes | Type (misc.) | Reflexions-Light keys |
Configure
Basic Attributes
Cable length(m)
Connection
Connector (sensor)
Max. range (open field)(m)
Max. range (open field)(mm)
Product size (length)(mm)
Range(mm)
Switching frequency(Hz)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes