Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
620 200 305 |
620 200 307 |
620 200 316 |
620 200 407 |
620 200 414 |
620 200 416 |
620 200 455 |
620 200 457 |
620 200 486 |
620 200 547 |
620 200 549 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (°C) | Cable length (m) | Connection | Connector (sensor) | Enclosure (sensors) | Functions (light barriers) | Light emission | Light emission angle | Max. range (open field) (mm) | Output (Amperage) | Outputs (sensors) | Product size (length) (mm) | Product type | Range (min.) (open area) (mm) | Range (mm) | Size (sensors) | Switching frequency (Hz) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.04 € | 1 | Available | 3 Days | - | 2 | PVC cable. 2 m | Cable. open end | MSOP-10 | Light-ON | - | - | 300 | PNP / light-switching | - | 50 | Retroreflective photo sensor | - | 300 | M12 | 1000| Max 1000 | - | LTK-1120-303 | Reflexions-Light keys | |
100.21 € | 1 | Available | 3 Days | - | - | M12 connector. 4-pin | M12 (4-pin) | - | Light-ON | - | - | 300 | PNP / light-switching | - | 60 | Retroreflective photo sensor | - | 300 | M12 | 1000| Max 1000 | - | LTS-1120-303 | Reflexions-Light keys | |
98.04 € | 1 | Available | 3 Days | -25 - +55 | - | M12 connector. 4-pin | M12 (4-pin) | - | Dark-ON | - | - | 1500 | PNP / dark switching | PNP | 60 | Retroreflective light barrier | - | 1500 | M12 | 1000| Max 1000 | - | LRS-1120-304 | Reflective photoelectric sensor | |
65.03 € | 1 | Available | 47 Days | -25 - +55 | - | M12 connector. 4-pin | M12 (4-pin) | - | Light-ON | axial | - | 600 | - | - | 63.5 | Retroreflective photo sensor | - | 600 | M18 | 500 | M18 | LTS-1180-303 | Reflective photoelectric sensor | |
76.24 € | 1 | Available | 3 Days | -25 - +55 | 2 | PVC cable. 2 m | Cable. open end | - | Dark-ON | axial | - | 2000 | PNP/switching off | PNP | 50 | Retroreflective light barrier | - | - | M18 | 1000| Max 1000 | M18 | LRK-1180-304 | Reflective photoelectric sensor | |
71.55 € | 1 | Available | 16 Days | -25 - +55 | - | M12 connector. 4-pin | M12 (4-pin) | - | Dark-ON | axial | - | 2000 | PNP/switching off | PNP | 63.5 | Retroreflective light barrier | - | - | M18 | 1000| Max 1000 | M18 | LRS-1180-304 | Reflective photoelectric sensor | |
114.37 € | 1 | Available | 3 Days | -25 - +55 | 2 | PVC cable. 2 m | Cable. open end | - | Light-ON|Background suppression | axial | axial | 120 | PNP/light-on | PNP | 50 | Retroreflective photo sensor | 10 | 10 - 120 | M18 | 500 | M18|LHK-1180-303 | LHK-1180-303 | Refl.light barrier with HGA | |
114.37 € | 1 | Available | 3 Days | -25 - +55 | - | M12 connector. 4-pin | M12 (4-pin) | - | Light-ON|Background suppression | axial | axial | 120 | PNP/light-on | PNP | 63.5 | Retroreflective photo sensor | 10 | 10 - 120 | M18 | 500 | M18|LHS-1180-303 | LHS-1180-303 | Refl.light barrier with HGA | |
82.77 € | 1 | Available | 3 Days | -25 - +55 | - | M12 connector. 4-pin | M12 (4-pin) | - | Dark-ON | 90 degree angled | - | 2000 | PNP/switching off | PNP | 63.5 | Retroreflective photo sensor | - | - | M18 | 1000| Max 1000 | M18 | LRS-1180W-304 | Reflective photoelectric sensor | |
74.07 € | 1 | Available | 3 Days | -25 - +55 | 2 | PVC cable. 2 m | Cable. open end | - | - | 90 degree angled | 90° angled | 600 | PNP | PNP | 50 | Retroreflective photo sensor | 40 | 40 - 600 | M18 | 1000 | M18|LTK-1180W-103 | LTK-1180W-103 | Reflexions-Light keys | |
76.24 € | 1 | Available | 3 Days | -25 - +55 | - | M12 connector. 4-pin | M12 (4-pin) | - | - | 90 degree angled | 90° angled | 600 | PNP | PNP | 63.5 | Retroreflective photo sensor | 40 | 40 - 600 | M18 | 1000 | M18|LTS-1180W-103 | LTS-1180W-103 | Reflexions-Light keys |
Loading...
Operating Temperature Range(°C) | -25::+55 | IP rating | IP67 | Max. operating voltage(V DC) | 36 |
---|---|---|---|---|---|
Min. operating voltage(V DC) | 10 | Operating voltage (range) | 10 - 36 V DC | Operating voltage(V DC) | 10 - 36 |
RoHS-compliant | Yes |
Configure
Basic Attributes
Ambient temperature(°C)
Cable length(m)
Connection
Connector (sensor)
Enclosure (sensors)
Functions (light barriers)
Light emission
Light emission angle
Max. range (open field)(mm)
Output (Amperage)
Outputs (sensors)
Product size (length)(mm)
Product type
Range (min.) (open area)(mm)
Range(mm)
Size (sensors)
Switching frequency(Hz)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes