Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
620 000 913 |
620 000 915 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Connection | Connector (sensor) | Switching frequency (kHz) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
91.49 € | 1 | Available | 3 Days | 2 | PVC cable. 2 m | Cable. open end | 1.5 | LFK-3060-103 | |
84.96 € | 1 | Available | 3 Days | - | M8 connector. 4-pin | M8 (4-pin) | - | LFS-3060-103 |
Loading...
Operating Temperature Range(°C) | -25::+55 | Functions (light barriers) | Light-ON|Dark-ON|Trimmer|Switch (light-ON/dark-ON) | IP rating | IP64 |
---|---|---|---|---|---|
Max. operating voltage(V DC) | 30 | Min. operating voltage(V DC) | 10 | Operating voltage (range) | 10 - 30 V DC |
Operating voltage(V DC) | 10 - 30 | Output (Amperage) | PNP. selectable light-on/dark-on switching | Outputs (sensors) | PNP |
Product size (height)(mm) | 10 | Product size (width)(mm) | 31.1 | Product size (length)(mm) | 60 |
Product type | FO amplifier | Range | - | RoHS-compliant | Yes |
Setting type | Potentiometer | Transmitter type | LED red | Type (misc.) | light conductor amplifier; |