Retro-Reflective Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OGP-DPKG/US

Part Number
OGP-DPKG/US
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connector (sensor) M12 (4-pin) IP rating IP67 Max. operating voltage(V DC) 30
Max. range (open field)(m) 2.5 Max. temperature(°C) +60 Min. operating voltage(V DC) 10
Min. temperature(°C) -25 Operating voltage (range) 10 - 30 V DC Outputs (sensors) PNP
Product size (length)(mm) 44 Product type Retroreflective light barrier Range (min.) (open area)(m) 0.05
Type (manufacturer type) OGP100 Functions (light barriers) Dark-ON Product size (Ø)(mm) 18
Size (sensors) M18 Transmitter type LED red Wavelength(nm) 645

This page is Retro-Reflective Sensor, part number OGP-DPKG/US.
You can find the detail information about specifications and dimensions on part number OGP-DPKG/US.

Tech Support