Motion sensor, EKMC

Motion sensor, EKMC
  • Volume Discount
[Specifications]
・Product type: PIR motion detector
・Operating voltage (range): 3-6 V
・ Lens colour: Black, White

PIR MOTION SENSOR “PaPIRs”.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EKMC1600100
EKMC1601111
EKMC1601112
EKMC1603111
EKMC1603112
EKMC1604111
EKMC1604112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. range (open field)
(m)
PIR detection angle (horizontal)
(°)
PIR detection angle (vertical)
(°)
Type (manufacturer type) Lens colour Sensor features

12.67 €

1 Available 3 Days ---EKMC1600100-without lens

12.67 €

1 Available 3 Days 59482EKMC1601111WhiteIncl. lens

12.67 €

1 Available 3 Days 59482EKMC1601112BlackIncl. lens

12.67 €

1 Available 3 Days 1210292EKMC1603111WhiteIncl. lens

12.67 €

1 Available 3 Days 1210292EKMC1603112BlackIncl. lens

12.67 €

1 Available 42 Days 1240105EKMC1604111WhiteIncl. lens

12.67 €

1 Available 29 Days 1240105EKMC1604112BlackIncl. lens

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::60 Connection (components) Print Operating voltage (range) 3 - 6 V
Product type PIR motion detector Max. operating voltage(V) 6 Min. operating voltage(V) 3
Operating current(µA) 170

Tech Support