Fiber Optic Amplifier, FX100 (FX102P)

Fiber Optic Amplifier, FX100 FX102P
  • Volume Discount

Product Details:

Manufacturer part number: FX102P

Brand: PANASONIC

Price: 153.03

Delivery time: 53 Days


Technical Data:

Cable length: 2 m

Connector (sensor): Cable. open end

Outputs (sensors): PNP

Response time: 2.5 ms

Response time: - µs


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FX102P

Part Number
FX102P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Connector (sensor) Outputs (sensors) Response time
(ms)
Response time
(µs)
Type (manufacturer type)

153.03 €

1 Available 53 Days 2Cable. open endPNP2.5-FX102P

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -10::+55 Ambient temperature(°C) -10 - +55 Functions (light barriers) Light-ON|Dark-ON|Switch (light-ON/dark-ON)
IP rating IP40 Max. operating voltage(V DC) 24 Min. operating voltage(V DC) 12
Operating voltage (range) 12 - 24 V DC Operating voltage(V DC) (±10 %) 12 - 24 Output (Amperage)(mA) PNP-Transistor 100
Pick-up time (details)(µs) 250 Product size (height)(mm) 30 Product size (width)(mm) 9
Product size (length)(mm) 65.5 Product type FO amplifier Range -
Type (misc.) Light wave conductor amplifiers

This page is Fiber Optic Amplifier, FX100, part number FX102P.
You can find the detail information about specifications and dimensions on part number FX102P.

Variation of this product

Part Number
FX101P
FX101Z
FX102
FX102PCC2
FX102PZ
FX102Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Connector (sensor) Outputs (sensors) Response time
(ms)
Response time
(µs)
Type (manufacturer type)

153.03 €

1 Available 53 Days 2Cable. open endPNP-250FX101P

174.89 €

1 Available 3 Days -M8 (4-pin)NPN-250FX101Z

153.03 €

1 Available 53 Days 2Cable. open endNPN2.5-FX102

125.27 €

1 Available 3 Days 2Cable. open endPNP2.5-FX102PCC2

130.71 €

1 Available 3 Days -M8 (4-pin)PNP2.5-FX102PZ

174.89 €

1 Available 53 Days -M8 (4-pin)PNP2.5-FX102Z

Tech Support