Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
620 000 551
Operating Temperature Range(°C) | -5::+55 | Connector (sensor) | M12 (5-pin) | IP rating | IP67 |
---|---|---|---|---|---|
Max. operating voltage(V DC) | 30 | Max. range (open field)(mm) | 40 | Min. operating voltage(V DC) | 10 |
Operating voltage (range) | 10 - 30 V DC | Outputs (sensors) | 3x PNP | Product size (height)(mm) | 50 |
Product size (width)(mm) | 15 | Product size (length)(mm) | 40 | Product type | Colour sensor |
RoHS-compliant | Yes | Switching frequency(Hz) | 4000 | Type (manufacturer type) | FTS-4055-303 |
This page is Color sensor, part number 620 000 551.
You can find the detail information about specifications and dimensions on part number 620 000 551.