Polyamide 6.6 Braided Sleeving【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

170-42500

Part Number
170-42500
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

366.21 €

50 Pieces Per Package

1 pack Available 16 Days

Loading...

  1. 1

Basic information

Braided hose features halogen-free|Non-abrasive|highly flexible Bundle diameter (min.)(mm) 18 Bundle Ø (max.)(mm) 28
Bundle Ø range 18 up to 28 mm Certification UL Colour Black
Fire protection properties Complies with UL94 V0 Manufacturer part # 170-42500 Material (details) Polyamide 6.6 (PA66)
Material Polyamide Max. temperature(°C) +150 Min. temperature(°C) -60
Operating temperature range(°C) -60 - +150 °C. short-term up to +200 Product type Braided hose RoHS-compliant Ja
Temperature range(°C) -60 - 150 °C. short-term up to +200 Type (manufacturer type) HEGPA6625-PA66-BK

This page is Polyamide 6.6 Braided Sleeving, part number 170-42500.
You can find the detail information about specifications and dimensions on part number 170-42500.

Tech Support