High-Expansion Polyester Braided Sleeving【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

170-00400

Part Number
170-00400
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

475.52 €

50 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Braided hose features halogen-free|highly flexible|Non-abrasive Bundle diameter (min.)(mm) 32 Bundle Ø (max.)(mm) 70
Bundle Ø range 32 up to 70 mm Colour Black Manufacturer part # 170-00400
Material Polyester Max. temperature(°C) +150 Min. temperature(°C) -50
Product type Braided hose RoHS-compliant Ja Type (manufacturer type) HEGPX40-PET-BK (50)

This page is High-Expansion Polyester Braided Sleeving, part number 170-00400.
You can find the detail information about specifications and dimensions on part number 170-00400.

Tech Support