Cylindrical roller bearings ECP Series (NJ307 ECP)

Cylindrical roller bearings  ECP Series NJ307 ECP

Product Details:

Manufacturer part number: NJ307 ECP

Brand: SKF

Price: 56.13

Delivery time: 17 Days


Technical Data:

I.D. d: 35 mm

O.D. D: 80 mm

Width B: 21 mm

Design: Support bearing (axial displacement). inner ring removable o

EAN: 7316577029195


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ307 ECP

Part Number
NJ307 ECP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

56.13 €

1 17 Days 358021Support bearing (axial displacement). inner ring removable o7316577029195494.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None. open bearing Temperature range -30 to +120 °C

This page is Cylindrical roller bearings ECP Series, part number NJ307 ECP.
You can find the detail information about specifications and dimensions on part number NJ307 ECP.

Variation of this product

Part Number
NJ2209 ECP
NJ308 ECP
NU1009 ECP
NU210 ECP
NU212 ECP
NU217 ECP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

76.83 €

1 Quote 458523Support bearing (axial displacement). inner ring removable o7316577031655538.0

70.15 €

1 Quote 409023Support bearing (axial displacement). inner ring removable o7316577109231666.0

73.87 €

1 17 Days 457516Floating bearing. inner ring removable on both sides7316577030269245.0

59.46 €

1 Quote 509020Floating bearing. inner ring removable on both sides7316577028303479.0

79.50 €

1 12 Days 6011022Floating bearing. inner ring removable on both sides7316577027665796.0

157.00 €

1 Quote 8515028Floating bearing. inner ring removable on both sides73165770289141893.0

Tech Support