Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NU1034 MC3
I.D. d(mm) | 170 | O.D. D(mm) | 260 | Width B(mm) | 42 |
---|---|---|---|---|---|
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
Cage | Brass cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | EAN | 7316577012975 | Outer ring | Without groove/lubrication holes |
Seal | None. open bearing | Temperature range | -30 to +150 °C | Weight(g) | 8167.0 |
This page is Cylindrical roller bearings MC3 Series, part number NU1034 MC3.
You can find the detail information about specifications and dimensions on part number NU1034 MC3.