Cylindrical roller bearings MLC3 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NU1020 MLC3
NU1038 MLC3
NU1040 MLC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

329.24 €

1 17 Days 1001502473165777274731471.0

1,403.95 €

1 17 Days 19029046731657132725910850.0

1,613.57 €

1 4 Days 20031051731657408069414050.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Slightly increased radial clearance Current insulation No current insulation
Design Floating bearing. inner ring removable on both sides Outer ring Without groove/lubrication holes Seal None. open bearing
Temperature range -30 to +150 °C

Tech Support