Roller Bearings -2RSVT143 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23022-2RSVT143
BS2-2208-2RSVT143
BS2-2211 -2RSVT143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

409.17 €

1 4 Days 1101704573165761930953610.0

100.91 €

1 17 Days 4080287316576193019592.0

124.22 €

1 12 Days 5510031-943.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Normal radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal Contact seals on both sides Temperature range -30 to +120 °C
Version Special grease (high pressure lithium soap grease)

Tech Support