Roller Bearings ADA2LSV Series (NNF5034 ADA2LSV)

Roller Bearings  ADA2LSV Series NNF5034 ADA2LSV

Product Details:

Manufacturer part number: NNF5034 ADA2LSV

Brand: SKF

Price: 2,757.65

Delivery time: 4 Days


Technical Data:

I.D. d: 170 mm

O.D. D: 260 mm

Width B: 122 mm

EAN: 7316577296955

Weight: 21940.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNF5034 ADA2LSV

Part Number
NNF5034 ADA2LSV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

2,757.65 €

1 4 Days 170260122731657729695521940.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Cylindrical
Cage None. full complement bearing Clearance Normal radial clearance Current insulation No current insulation
Design Fixed bearing Seal Cover on both sides Temperature range -20 to +80 °C

Tech Support