Roller Bearings ADB2LSV Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNF5004 ADB2LSV

Part Number
NNF5004 ADB2LSV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

268.13 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 20 O.D. D(mm) 42 Width B(mm) 30
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Cylindrical
Cage None. full complement bearing Clearance Normal radial clearance Current insulation No current insulation
Design Fixed bearing EAN 7316572523537 Seal Cover on both sides
Temperature range -20 to +80 °C Weight(g) 193.0

This page is Roller Bearings ADB2LSV Series, part number NNF5004 ADB2LSV.
You can find the detail information about specifications and dimensions on part number NNF5004 ADB2LSV.

Tech Support