Roller Bearings BJ2QCL7C Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32309 BJ2QCL7C

Part Number
32309 BJ2QCL7C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

143.33 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 45 O.D. D(mm) 100 Width B(mm) 38.25
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage EAN 7316571304205 Product range Complete tapered roller bearing
Temperature range -30 to +120 °C Weight(g) 1488.0

Tech Support