Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NNU4920 BSPW33
I.D. d(mm) | 100 | O.D. D(mm) | 140 | Width B(mm) | 40 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical |
Cage | Brass cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | EAN | 7316576611681 | Outer ring | Lubrication groove with lubrication holes on outer ring |
Seal | None. open bearing | Temperature range | -30 to +150 °C | Weight(g) | 1910.0 |
This page is Roller Bearings BSPW33 Series, part number NNU4920 BSPW33.
You can find the detail information about specifications and dimensions on part number NNU4920 BSPW33.