Roller Bearings CL7A Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31314 CL7A

Part Number
31314 CL7A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

166.57 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 70 O.D. D(mm) 150 Width B(mm) 38.7
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C
Weight(g) 2868.0

This page is Roller Bearings CL7A Series, part number 31314 CL7A.
You can find the detail information about specifications and dimensions on part number 31314 CL7A.

Tech Support