Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
31313 CL7C
I.D. d(mm) | 65 | O.D. D(mm) | 140 | Width B(mm) | 36.68 |
---|---|---|---|---|---|
Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C | Weight(g) | 2314.0 |
This page is Roller Bearings CL7C Series, part number 31313 CL7C.
You can find the detail information about specifications and dimensions on part number 31313 CL7C.