Roller Bearings DF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
31305 DF
31306 DF
31318 DF
31319 DF
32228 DF
32230 DF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Arrangement EAN Weight
(g)

158.08 €

1 4 Days 256236.5--550.0

166.12 €

1 4 Days 307241.5In X-arrangement matched bearing set ><7316577448125820.0

1,481.20 €

1 4 Days 9019093In X-arrangement matched bearing set ><-11430.0

2,263.10 €

1 4 Days 9520099In X-arrangement matched bearing set ><-13500.0

3,238.25 €

1 4 Days 140250143.5In X-arrangement matched bearing set ><-29290.0

4,199.18 €

1 4 Days 150270154In X-arrangement matched bearing set ><731657744955937170.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Cage Sheet steel cage
Product range Complete tapered roller bearing Temperature range -30 to +120 °C

Tech Support