Roller Bearings ECM Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N212 ECM
NJ217 ECM
NJ222 ECM
NJ308 ECM
NU215 ECM
NU316 ECM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

359.95 €

1 4 Days 6011022Floating bearing. outer ring removable on both sides7316576623745963.0

498.14 €

1 4 Days 8515028Support bearing (axial displacement). inner ring removable o73165766235782150.0

743.67 €

1 4 Days 11020038Support bearing (axial displacement). inner ring removable o73165766243915748.0

214.12 €

1 17 Days 409023Support bearing (axial displacement). inner ring removable o7316576623967789.0

274.23 €

1 4 Days 7513025Floating bearing. inner ring removable on both sides73165766252371438.0

381.35 €

1 4 Days 8017039Floating bearing. inner ring removable on both sides73165766239124390.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None. open bearing Temperature range -30 to +150 °C

Tech Support