Rod End Bearings, Spherical Bearings AX Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE40 AX

Part Number
GE40 AX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.84 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 40 Operating Temperature Range(°C) -40::75 Outer diameter(mm) 105
Width(mm) 32 Seal None. open bearing Maintenance Version requiring maintenance
Weight(g) 1700.0

This page is Rod End Bearings, Spherical Bearings AX Series, part number GE40 AX.
You can find the detail information about specifications and dimensions on part number GE40 AX.

Tech Support