Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJ310 ECMC4
I.D. d(mm) | 50 | O.D. D(mm) | 110 | Width B(mm) | 27 |
---|---|---|---|---|---|
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
Cage | Brass cage | Clearance | Strongly increased radial clearance | Current insulation | No current insulation |
Design | Support bearing (axial displacement). inner ring removable o | EAN | 7316577721556 | Outer ring | Without groove/lubrication holes |
Seal | None. open bearing | Temperature range | -30 to +150 °C | Weight(g) | 1365.0 |
This page is Roller Bearings ECMC4 Series, part number NJ310 ECMC4.
You can find the detail information about specifications and dimensions on part number NJ310 ECMC4.