Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE25 FW
I.D. D(mm) | 25 | Outer diameter(mm) | 47 | Width(mm) | 28 |
---|---|---|---|---|---|
Seal | None. open bearing | Maintenance | Maintenance-free version | Weight(g) | 200.0 |
This page is Rod End Bearings, Spherical Bearings FW Series, part number GE25 FW.
You can find the detail information about specifications and dimensions on part number GE25 FW.