Roller Bearings ECPC3 Series (NJ205 ECPC3)

Roller Bearings  ECPC3 Series NJ205 ECPC3

Product Details:

Manufacturer part number: NJ205 ECPC3

Brand: SKF

Price: 34.25

Delivery time: 17 Days


Technical Data:

I.D. d: 25 mm

O.D. D: 52 mm

Width B: 15 mm

Design: Support bearing (axial displacement). inner ring removable o

EAN: 7316577055958


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ205 ECPC3

Part Number
NJ205 ECPC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

34.25 €

1 17 Days 255215Support bearing (axial displacement). inner ring removable o7316577055958138.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Polyamide cage Clearance Slightly increased radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None. open bearing Temperature range -30 to +120 °C

This page is Roller Bearings ECPC3 Series, part number NJ205 ECPC3.
You can find the detail information about specifications and dimensions on part number NJ205 ECPC3.

Variation of this product

Part Number
N208 ECPC3
N216 ECPC3
NJ206 ECPC3
NJ209 ECPC3
NJ2206 ECPC3
NJ2216 ECPC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

97.80 €

1 17 Days 408018Floating bearing. outer ring removable on both sides7316577725127370.0

291.90 €

1 4 Days 8014026Floating bearing. outer ring removable on both sides73165773132631525.0

39.86 €

1 17 Days 306216Support bearing (axial displacement). inner ring removable o7316577030832205.0

59.14 €

1 17 Days 458519Support bearing (axial displacement). inner ring removable o7316577061096441.0

50.42 €

1 17 Days 306220Support bearing (axial displacement). inner ring removable o7316577113634260.0

161.97 €

1 4 Days 8014033Support bearing (axial displacement). inner ring removable o73165771137882028.0001

Tech Support