Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
30217 J2Q |
31311 J2Q |
32213 J2Q |
32214 J2Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 85 | 150 | 30.5 | - | 2050.0 | ||
98.69 € | 1 | 17 Days | 55 | 120 | 31.5 | 7316577057693 | 1510.0 | ||
- | 1 | Quote | 65 | 120 | 33.35 | 7316577752796 | 1511.0 | ||
61.25 € | 1 | 17 Days | 70 | 125 | 33.41 | 7316570681314 | 1585.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
---|---|---|---|---|---|
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C |