Rod ends PW Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAKL22 PW
GIKL8 PW
GIKL20 PW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

24.65 €

1 4 Days 225428Male thread480.0

4.63 €

1 4 Days 82448Female thread47.0

14.07 €

1 4 Days 2050102Female thread420.0

Loading...

  1. 1

Basic information

Connection screw direction Left Screw Seal None. open bearing Maintenance Maintenance-free version

Tech Support