Roller Bearings K.E Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21317 K.E
22209 K.E
22211 K.E
22309 K.E
22317 K.E
22320 K.E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

284.33 €

1 4 Days 851804173165777301525373.0

72.43 €

1 17 Days 4585237316572420287560.0

82.27 €

1 12 Days 55100257316572450574799.0

106.45 €

1 17 Days 451003673165715807601347.0

344.90 €

1 4 Days 851806073165704690977129.0

579.31 €

1 4 Days 10021573731657037027012590.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 5 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Normal radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing Temperature range -30 to +200 °C
Version Standard version

Tech Support