Roller Bearings K.EVA405 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22314 K.EVA405

Part Number
22314 K.EVA405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

291.85 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 70 O.D. D(mm) 150 Width B(mm) 51
Inner/Outer Ring Material Steel Precision (JIS) Grade 5 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Strongly increased radial clearance
EAN 7316570498394 Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing
Temperature range -30 to +200 °C Version For vibrating load Weight(g) 4216.0

This page is Roller Bearings K.EVA405 Series, part number 22314 K.EVA405.
You can find the detail information about specifications and dimensions on part number 22314 K.EVA405.

Tech Support