Roller Bearings ML Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NU1019 ML
NU1030 ML
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

471.23 €

1 17 Days 951452473165771127431457.0

593.90 €

1 4 Days 1502253573165777280744913.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. inner ring removable on both sides Outer ring Without groove/lubrication holes Seal None. open bearing
Temperature range -30 to +150 °C

Tech Support