Roller Bearings Q Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02872/2/02820/2 Q
09067/09195 Q
25590/2/25520/2 Q
32307 Q
32920 Q
331753 Q
3780/3720 Q
39590/39520 Q
3982/3920/2 Q
48220 Q
48290 Q
687/672 Q
BT1B639405 Q
HM801346/310 Q
LM501349/310 Q
LM501349/314 Q
LM501349 Q
LM67048/010 Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Product range Weight
(g)

20.05 €

1 4 Days 28.58773.04422.2257316573301011Complete tapered roller bearing466.0

24.13 €

1 4 Days 19.06249.24419.8457316572655696Complete tapered roller bearing130.0

23.23 €

1 4 Days 45.6382.95326.9897316573954569Complete tapered roller bearing572.0

-

1 Quote 358032.75-Complete tapered roller bearing746.0

-

1 Quote 10014026.85-Complete tapered roller bearing1165.0

133.30 €

1 4 Days 489025.37316571125909Complete tapered roller bearing620.0

70.15 €

1 4 Days 50.893.26430.5127316570672565Complete tapered roller bearing880.0

61.40 €

1 17 Days 66.675112.71232.1627316570609905Complete tapered roller bearing1160.0

40.65 €

1 4 Days 63.513112.73430.1627316573301066Complete tapered roller bearing1250.0

112.90 €

1 4 Days 159.666182.56233.338-Outer ring (cup) only1115.0

201.58 €

1 4 Days 127172.66441.0387316570414554Inner ring (cone) only. with roller set2170.0

157.52 €

1 4 Days 101.6168.27542.4457316574652808Complete tapered roller bearing3461.0

47.78 €

1 4 Days 286819.75-Complete tapered roller bearing320.0

88.15 €

1 4 Days 38.182.5530.137316570990522Complete tapered roller bearing785.0

27.24 €

1 17 Days 41.27573.43120.7587316571081885Complete tapered roller bearing336.0

28.88 €

1 17 Days 41.27573.43121.437316570962635Complete tapered roller bearing340.0

17.55 €

1 4 Days 41.275---Inner ring (cone) only. with roller set220.0

17.43 €

1 17 Days 31.7559.13116.777316572080337Complete tapered roller bearing176.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage Temperature range -30 to +120 °C

Tech Support