Roller Bearings QCLNVB061 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T2ED070 QCLNVB061

Part Number
T2ED070 QCLNVB061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

207.92 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 70 O.D. D(mm) 130 Width B(mm) 43
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage EAN 7316570506952 Product range Complete tapered roller bearing
Temperature range -30 to +120 °C Weight(g) 2385.0

This page is Roller Bearings QCLNVB061 Series, part number T2ED070 QCLNVB061.
You can find the detail information about specifications and dimensions on part number T2ED070 QCLNVB061.

Tech Support