Roller Bearings X.J2 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31330 X.J2

Part Number
31330 X.J2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,540.83 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 150 O.D. D(mm) 320 Width B(mm) 82.16
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage EAN 7316570001181 Product range Complete tapered roller bearing
Temperature range -30 to +120 °C Weight(g) 27400.0

Tech Support