Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS2-2206-2RSVT143
I.D. d(mm) | 30 | O.D. D(mm) | 62 | Width B(mm) | 25 |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | Contact seals on both sides | Temperature range | -30 to +120 °C |
Version | Special grease (high pressure lithium soap grease) | Weight(g) | 335.0 |
This page is Spherical roller bearings 2RSVT143 Series, part number BS2-2206-2RSVT143.
You can find the detail information about specifications and dimensions on part number BS2-2206-2RSVT143.