Spherical roller bearings CCC3W33 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22244 CCC3W33
22348 CCC3W33
23028 CCC3W33
23032 CCC3W33
23040 CCC3W33
23068 CCC3W33
23120 CCC3W33
23124 CCC3W33
23144 CCC3W33
23228 CCC3W33
23938 CCC3W33
23948 CCC3W33
24024 CCC3W33
24032 CCC3W33
24156 CCC3W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

2,668.88 €

1 4 Days 220400108731657660298658400.0

6,794.91 €

1 4 Days 2405001557316576654800145100.0

585.98 €

1 4 Days 1402105373165766016516236.0

801.03 €

1 4 Days 1602406073165766550989140.0

1,395.78 €

1 4 Days 20031082731657660262722178.0

4,640.68 €

1 4 Days 3405201337316570968286101600.0

315.45 €

1 4 Days 1001655273165770162324365.0

561.87 €

1 4 Days 1202006273165766561877642.0

2,325.37 €

1 4 Days 220370120731657660245052600.0

1,016.72 €

1 4 Days 14025088731657660113218500.0

1,342.70 €

1 4 Days 1902605273165772922787920.0

1,554.23 €

1 4 Days 24032060731657033194313060.0

572.17 €

1 4 Days 1201806073165770163005230.0

1,143.04 €

1 4 Days 16024080731657701641612380.0

6,056.78 €

1 4 Days 2804601807316577046192118200.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Slightly increased radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing Temperature range -30 to +200 °C
Version Standard version

Tech Support