Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21308 E |
21312 E |
21313 E |
21317 E |
22208 E |
22215 E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
97.13 € | 1 | 17 Days | 40 | 90 | 23 | 7316572056561 | 738.0 | ||
156.73 € | 1 | 17 Days | 60 | 130 | 31 | 7316577732422 | 2043.9999 | ||
183.87 € | 1 | 17 Days | 65 | 140 | 33 | 7316577732507 | 2523.0 | ||
302.30 € | 1 | 17 Days | 85 | 180 | 41 | 7316577742308 | 5313.0 | ||
74.67 € | 1 | 12 Days | 40 | 80 | 23 | 7316576651922 | 514.0 | ||
153.37 € | 1 | 12 Days | 75 | 130 | 31 | 7316576652424 | 1686.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 5 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |